Menü überspringen
« 6 of 11 »
 Return

QSY 130C EcoDyn [ QSY 130 EcoDyn ]


Feed motors with 4 pole pairs
Stall torque 6 Nm and 9 Nm
Choice of incremental or absolute rotary encoder
Rated voltage UN 404 V
Rated power output PN 1,5 kW
Rated shaft speed nN 3000 min-1
Rated torque MN 4,7 Nm
Rated current IN 2,4 A
Stall torque M0 6.0 Nm
Stall current I0 3.0 A
Maximum shaft speed nmax 4200 min-1
Maximum torque Mmax 16 Nm
Maximum current Imax 8.6 A
Weight 7.9 kg
Rotor inertia J 16,0 kgcm2
Brake without
Flange dimensions 130 mm
Encoder model Absolut singleturn (ECN 1313)
ID 389053-83
Links
CADCAD