Menü überspringen
« 8 of 16 »
 Return

1FK7 080-5AF71 [ 1FK7 ]


Feed motors with 4 pole pairs
Stall torque 8 Nm or 16 Nm
With incremental rotary encoder
Rated voltage UN 327 V
Rated power output PN 2,14 kW
Rated shaft speed nN 3000 min-1
Rated torque MN 6,8 Nm
Rated current IN 4,4 A
Stall torque M0 8.0 Nm
Stall current I0 4.8 A
Maximum torque Mmax 25.0 Nm
Maximum current Imax 18.0 A
Weight 11.3 kg
Rotor inertia J 15,0 kgcm2
Brake without
Flange dimensions 155 mm
Encoder model Inkremental (ERN 1387)
ID 539967-03
Brochures and Product Information
HEIDENHAIN-Motors - Information for the Machine Tool Builder
Links
CADCAD