Menü überspringen
« 14 of 16 »
 Return

1FK7 101-5AF71 [ 1FK7 ]


Feed motors with 4 pole pairs
Stall torque of 18 Nm to 36 Nm
With incremental rotary encoder
Rated voltage UN 277 V
Rated power output PN 4,87 kW
Rated shaft speed nN 3000 min-1
Rated torque MN 15,5 Nm
Rated current IN 11,8 A
Stall torque M0 27.0 Nm
Stall current I0 19.0 A
Maximum torque Mmax 80.0 Nm
Maximum current Imax 63.0 A
Weight 21.0 kg
Rotor inertia J 79,9 kgcm2
Brake without
Flange dimensions 192 mm
Encoder model Inkremental (ERN 1387)
ID 539970-03
Links
CADCAD