DataPilot MP 620 Programming Station
DataPilot MP 620 is the PC programming station for the MANUALplus 620, and the organization system for the workshop and design offi ce. By shifting the programming, program testing, and program optimization to the PC, machine idle times are greatly reduced.
That is why DataPilot MP 620 is the ideal supplement to the MANUALplus 620 for program creation, archiving, and apprentice and advanced training.
Creating programs
Programming, testing and optimizing cycle programs, smart.Turn programs and DIN PLUS programs with DataPilot on your PC substantially reduces idle machine times. You do not need to adjust your way of thinking, since you program and test with DataPilot in exactly the same way as on the lathe. DataPilot has the same software as the control. This ensures that a program created with DataPilot can be run on the machine immediately.
Storing programs
Even though the MANUALplus has a nearly inexhaustible memory capacity, you should also back up your programs on an external system. The MANUALplus features a USB and an Ethernet interface. This enables you to integrate the MANUALplus into your existing network or to connect the DataPilot PC directly to the control.
Convenient program-transfer functions support both programming and archiving
on the DataPilot PC.
Training with DataPilot MP 620
Because DataPilot MP 620 is based on the same software as the MANUALplus 620, it is ideally suited for apprentice and advanced training. Programming and program testing on the DataPilot PC function exactly the same as they do on the machine. Even setup functions such as workpiece datum defi nition, tool measurement or machining of individual cycles, cycle programs, smart.Turn or DIN PLUS programs are simulated with DataPilot. This gives the trainee the experience needed to enable him to safely operate the machine later.
System requirements
DataPilot runs on PCs with Windows XP or Windows Vista operating systems.
Download