LIDA series for high traversing speeds and large measuring lengths

ModelBaseline errorSubstrate and mountingInterpolation errorMeasuring length
Accuracy gradeIntervall
LIDA 473
LIDA 483
± 1 μm
± 3 μm
± 5 μm
≤ ± 0.275 μm/ 10 mmGlass or glass ceramic scale, bonded to the mounting surface± 45 nm240 mm to 3040 mm
LIDA 475
LIDA 485
± 5 μm≤ ± 0.750 μm/ 50 mm (typ.)Steel scale tape drawn into aluminum extrusions and tensioned± 45 nm140 mm to 30040 mm
LIDA 477
LIDA 487
± 3 μm
± 5 μm
± 15 μm
≤ ± 0.750 μm/ 50 mm (typ.)Steel scale tape drawn into aluminum extrusions and fixed± 45 nm240 mm to 6040 mm
LIDA 479
LIDA 489
± 3 μm
± 15 μm
≤ ± 0,750 μm/ 50 mm (typ.)Steel scale tape, bonded to the mounting surface± 45 nmUp to 6000 mm
LIDA 277
LIDA 287
± 15 μmSteel scale tape drawn into aluminum extrusions and fixed± 2 μmUp to 10000 mm
LIDA 279
LIDA 289
± 15 μmSteel scale tape, cemented on mounting surface± 2 μmUp to 10000 mm