MSE 1000


    MSE 1000

    Measuring channels/axes

    Up to 250

    Data transfer rate

    20 to 100 measured values per second for all axes; depends on the configuration

    Data transfer

    Standard Ethernet, IEEE 802.3


    Fixed IP address or DHCP

    External latch inputs

    2 (e.g. for foot switch)


    MSEsetup: Graphic-supported configuration of the system, diagnosis of the encoders, loading of measured data to Excel

    MSElibrary: Library (DLL) for integration in the customer’s software under Windows

    Voltage supply*

    AC 100 V to 240 V (±10 %), 50 Hz to 60 Hz (±2 %), 108 W

    DC 24 V (±10 %), 72 W

    Operating temperature

    0 °C to 45 °C; (storage temperature -20 °C to 70 °C)

    Degree of protection*

    IP40 or IP65


    On top hat rail on mounting stand or in electrical cabinets (specially conceived for 19-inch cabinet)


    Mounting stand, foot switch, connecting cable

    * Please select when ordering