Imprimer la page
Recommander la page
 
HEIDENHAIN Rotary encoder with integral bearing

Rotary encoders with integral bearing

HEIDENHAIN ERN, ECN and EQN rotary encoders with integral bearing and mounted stator coupling are characterized by simple mounting and short overall length. Possible applications range from simple measuring tasks to position and speed control on servo drives. The hollow shaft of these encoders is slid directly onto and fastened to the shaft to be measured. 

ROD, ROC and ROQ rotary encoders from HEIDENHAIN have their own bearings and are sealed. They are robust and compact. These encoders are coupled by the rotor to the measured shaft through a separate coupling that compensates axial motion and misalignment between the encoder shaft and measured shaft.
 

Rotary encoders with integral bearing, for mounting by stator coupling

Series

Features

  • Miniaturized dimensions
  • Blind hollow shaft 6 mm
  • Housing outside diameter: 35 mm
  • Compact dimensions
  • Industrial standard for dimensions and output signals
  • Housing outside diameter: 58 mm
  • For large shaft diameters
  • Hollow-through shaft, available inside ΓΈ: 20 mm, 25 mm, 38 mm, 50 mm
  • Housing outside diameter: 87 mm
  • For integration in motors
  • Miniaturized dimensions
  • Blind hollow shaft 6 mm
  • Housing outside diameter: 36.5 mm
  • For integration in motors
  • Housing outside diameter 58 mm.
  • The stator coupling is suited for location bores with 65 mm inside diameter.
  • 1:10 taper shaft with 9.25 mm functional diameter for extremely stiff connection

Rotary encoders with integral bearing, for separate shaft coupling

  • Industrial standard for dimensions and output signals
  • Mounting by synchro flange or clamping flange
  • Shaft diameter 6 mm with synchro flange , 10 mm with clamping flange
  • Miniaturized dimensions
  • Mounting by synchro flange
  • Shaft diameter 4 mm
  • Housing outside diameter: 36.5 mm