Controlling Machine Tools
The TNC Controls for Milling Machines and Machining Centers:
- Form a complete product line with their various features
- Control machines with up to 13 axes
- Their plain-language programming capability is suited for the workshop floor
- Can also be programmed externally
- Are also suited for automated production
- Are the correct choice for everything from simple milling procedures to high-speed milling
The MANUALplus 620—The contouring control for lathes:
- Ideal for both CNC and cycle lathes
- Enables the familiar manual production of simple workpieces
- Supports programming with many cycles
- Its smart.Turn feature offers form- and graphics-supported programming for complicated workpieces
- Performs complementary milling and drilling operations in a single fixture
- Also supports vertical lathes
- Suited for digital or analog drive control