Imprimer la page
 

Features

  • Spindle motors with 2 pole pairs
  • Rated power output 5.5 kW to 10 kW
  • Spindle motors with 2 pole pairs
  • Rated power output 12 kW to 24 kW
  • Spindle motors with 2 pole pairs
  • Rated power output 18 kW to 40 kW
  • Hollow-shaft spindle motor with 2 pole pairs
  • Rated power output to 10 kW
  • Hollow-shaft spindle motor with 2 pole pairs
  • Rated power output to 24 kW
  • Hollow-shaft spindle motors with 2 pole pairs
  • Rated power output to 11 kW