Imprimer la page
Recommander la page
 
Controls
   

The TNC controls for milling, drilling, boring machines and machining centers

For almost 30 years, TNC controls have been proving themselves in daily use on milling machines, drilling and boring machines, and machining centers. This success is due in part to their shop-oriented programmability, but also to their compatibility with programs of the predecessor models.

TNC contouring controls
from HEIDENHAIN for milling, drilling, boring machines and machining centers cover the whole range of applications: From the simple, compact TNC 320 three-axis control to the iTNC 530 (up to 13-axis spindle) - there's a HEIDENHAIN TNC control for nearly every application.

Not every machining task requires a contouring control and all the advanced features of a CNC machine. In many cases a straight cut control and the features offered on the TNC 124 are fully adequate