Imprimer la page
 

Specifications

MANUALplus 620 [ Turning ]



Input resolution and display step X axis: 0.5µm, diameter: 1 µm Z axis: 1 µm C axis: 0.001°
Interpolation Linear: In 2 main axes (max.± 100 m) Circular: in 2 axes (radius max. 999 m) C axis: Interpolation in the linear axes X and Z with the C axis
Feed rate mm/min or mm/rev. Constant cutting speed Max. feed rate (60 000/pole pairs× ball screw pitch) at fPWM = 5000 Hz
Axis feedback control Digital drive control for synchronous and asynchronous motors Position loop resolution: Signal period of the position encoder/1024 Position control clock pulse: 3 ms Speed control clock pulse: 0.6 ms Current control: 0.1 ms
Error compensation Linear and nonlinear axis error, backlash, reversal spikes during circular movements, thermal expansion Stiction
Data Interfaces 100 BaseT Fast Ethernet interface 2x USB 1.1
Components MC 420 main computer CC 422 controller unit BFT 131 operating panel with 12.1-inch TFT color flat-panel display
Operating system HEROS real-time operating system for machine control
Memory 512 MB RAM for control applications Hard disk with at least 13 GB memory
Ambient temperature Operation: +5°C to 45 °C Storage: –35 °C to 65 °C
Links
Schulungen