LEINE LINDE: a member of the HEIDENHAIN CORPORATE GROUP

The LEINE LINDE brand of the HEIDENHAIN CORPORATE GROUP stands for heavy-duty rotary encoders, sensors and system electronics. Its products are the solutions of choice for harsh-environment industries such as wind, paper, steel, maritime, cranes and mining.

Reliable in harsh environments

LEINE LINDE rotary encoders, sensors and system electronics are relied on by global industries requiring robustness, performance and dependability. These industries include:

LEINE LINDE also provides products with ATEX and IECEx certifications for explosive environments. All products of the LEINE LINDE brand feature high customizability coupled with short delivery times.

Corporate address:

Leine & Linde AB
Olivehällsvägen 8
645 42 Strängnäs
Sweden

LEINE LINDE products

Absolute and incremental rotary encoders

The wide-ranging LEINE LINDE product portfolio includes rotary encoders and sensors for demanding applications. These solutions can be tailored to a customer's exact needs, ensuring a perfect fit within the application. Once installed, they deliver accurate speed and position feedback along with high robustness, reliability and durability.

Linear encoders

LEINE LINDE linear encoders bring robust inductive scanning performance to applications requiring linear feedback and roll gap control in demanding industries such as steel and manufacturing. These absolute, high-resolution encoders deliver fast and reliable position feedback even in the face of heat, vibration and shock loads.

Bearingless rotary encoders

LEINE LINDE offers bearingless incremental rotary encoders with large hollow shafts for direct installation on large shafts and for a perfect fit on standardized NEMA C-flange motors. These encoders can also be equipped with two non-contact readheads for built-in redundancy.

Strain measurement

For monitoring structural loads, especially on wind turbines, LEINE LINDE offers the ESR strain sensor, which transmits digitalized strain measurement data directly to a control or data collection system. Its special measuring principle, which includes built-in temperature compensation and zero-force measurement, enables a nearly unlimited service life.

Other product highlights from LEINE LINDE

More solutions from LEINE LINDE:
Visit www.leinelinde.com or contact us now

Find your nearest representative

Learn more about HEIDENHAIN GROUP solutions for exciting industries

Drive systems

Our encoders, motors and motion systems enable exceptional accuracy and dynamic performance.

Structural Health Monitoring

Reliably measure strain and vibration on buildings and industrial structures exposed to high loads.

Wind industry

Harness encoders, sensors and slip rings developed to handle the unique requirements of wind turbines.