SPECTO ST 3087RC – Incremental Length Gauge for Harsh Environments

The new HEIDENHAIN-SPECTO ST 3087 RC length gauge is particularly well suited for applications under harsh ambient conditions, e.g. in metal-cutting production areas. It has special protection for its sensitive measuring technology. For example, measuring processes with a maximum deviation of ±1 μm at a measuring range of 30 mm can take place directly in the production process, instead of removing them to quality islands or laboratories. This saves time and money through significantly reduced time, cost and transportation.
The HEIDENHAIN-SPECTO ST 3087 RC has a special housing for in-process measurements even in metal-cutting production areas. The optical scanning provides high-accurate position values with a maximum error of ±1 μm over a 30 mm measuring range. Thanks to its stroke of 30 mm and its high accuracy over its entire measuring range, it can measure diverse components from the same fixture. In addition, the optical scanning together with the ball guide also permits consistent repeatability when scanning oblique surfaces.