
Scanning head |
AK ECA 4410 V |
AK ECA 4490 F V |
AK ECA 4490 M V |
AK ECA 4490 P V |
Interface |
EnDat 2.2 |
Fanuc Serial Interface; αi Interface |
Mitsubishi high speed interface |
Panasonic Serial Interface |
Ordering designation |
EnDat22 |
Fanuc05 |
Mit03-4 |
Pana01 |
Clock frequency/Processing time tcal |
≤ 16 MHz/≤ 5 µs |
– |
||
Electrical connection |
Cable, 1 m or 3 m, with 15-pin D-sub connector (female) |
|||
Cable length1) |
≤ 100 m |
≤ 50 m |
≤ 30 m |
≤ 50 m |
Voltage supply |
DC 3.6 V to 14 V |
|||
Power consumption (max.) |
At 3.6 V: 700 mW; at 14 V: 800 mW |
At 3.6 V: 850 mW; at 14 V: 950 mW |
||
Current consumption (typical) |
At 5 V: 90 mA (without load) |
At 5 V: 100 mA (without load) |
||
Vibration 55 Hz to 2000 Hz Shock 6 ms |
≤ 500 m/s² (EN 60 068-2-6) ≤ 1000 m/s² (EN 60 068-2-27) |
|||
Operating temperature |
–10 °C to 50 °C |
|||
Baking temperature |
100 °C |
|||
Vacuum class |
High vacuum up to 10–7 mbar |
|||
Protection EN 60 529 |
IP40 |
|||
Mass |
Scanning head: 18 g (without cable); Cable: 21 g/m; connector (D-sub): 64 g |
Scale drum |
TTR ECA 4402 (ECA 4402 scale drum) |
||||||||
Measuring standard Coefficient of expansion |
Steel drum therm 10.4 · 10–6 K–1 |
||||||||
Drum inside diameter* |
70 mm |
80 mm |
120/150 mm |
130 mm |
150/185 mm |
180/210 mm |
270 mm |
425 mm |
512 mm |
Drum outside diameter* |
104.63 mm |
127.64 mm |
178.55 mm |
148.20 mm |
208.89 mm |
254.93 mm |
331.31 mm |
484.07 mm |
560.46 mm |
Mechanically permissible speed |
≤ 8500 rpm |
≤ 6250 rpm |
≤ 4500 rpm |
≤ 5250 rpm |
≤ 4250 rpm |
≤ 3250 rpm |
≤ 2500 rpm |
≤ 1800 rpm |
≤ 1500 rpm |
Electrically permissible speed |
≤ 7000 rpm |
≤ 5750 rpm |
≤ 3000 rpm |
≤ 4400 rpm |
≤ 2550 rpm |
≤ 2100 rpm |
≤ 900 rpm |
≤ 600 rpm |
≤ 550 rpm |
Moment of inertia of rotor |
0.83 · 10-3 kgm2 |
2.0 · 10-3 |
7.1/4.5 · 10–3 kgm2 |
1.7 · 10-3 |
12/6.5 · 10–3 kgm2 |
28/20 · 10–3 kgm2 |
59 · 10-3 |
199 · 10-3 kgm2 |
263 · 10-3 kgm2 |
Permissible axial movement |
≤ ±0.4 mm (scale drum relative to the scanning head) |
||||||||
Positions per revolution |
134 217 728 (27 bits) |
268 435 456 (28 bits) |
536 870 912 (29 bits) |
||||||
Measuring step |
0.0097'' |
0.0048'' |
0.0024'' |
||||||
Signal periods |
8195 |
10 010 |
14 003 |
11 616 |
16 379 |
19 998 |
25 993 |
37 994 |
44 000 |
Accuracy of graduation |
±3” |
±2.5” |
±2” |
±2.3” |
±1.9” |
±1.8” |
±1.7” |
±1.5” |
±1.5” |
Position error per signal period RMS (1s) |
±0.20'' 0.040'' |
±0.16'' 0.032'' |
±0.12'' 0.023'' |
±0.14'' 0.028'' |
±0.10'' 0.020'' |
±0.08'' 0.016'' |
±0.06'' 0.012'' |
±0.04'' 0.009'' |
±0.04'' 0.007'' |
Protection EN 60 529 |
Complete encoder in mounted condition: IP00 |
||||||||
Mass Scale drum |
0.42 kg |
0.69 kg |
1.2/0.66 kg |
0.35 kg |
1.5/0.66 kg |
2.3/1.5 kg |
2.6 kg |
3.8 kg |
3.7 kg |
* Please select when ordering |
1) With HEIDENHAIN cable |