LIC 4100V

    Specifications

    Scale

    LIC 4003

    Measuring standard

    Coefficient of linear expansion*

    METALLUR scale grating on glass ceramic or glass

    αtherm  8 · 10–6 K–1 (glass)

    αtherm = (0±0.5) · 10–6 K–1 (Robax glass ceramic)

    Accuracy grade*

    ±1 µm (only for Robax glass ceramic), ±3 µm, ±5 µm

    Baseline error

    ±0.275 µm/10 mm

    Measuring length ML* in mm

    240 340 440 640 840 1040 1240 1440 1640 1840 2040 2240 2440

    2640 2840 3040 (Robax glass ceramic up to max. ML 1640)

    Mass

    3 g + 0.1 g/mm Measuring length

    Scanning head

    AK LIC 411 V

    AK LIC 419 F V

    AK LIC 419 M V

    AK LIC 419 P V

    Interface

    EnDat 2.2

    Fanuc Serial Interface αi Interface

    Mitsubishi High Speed Interface

    Panasonic Serial Interface

    Ordering designation*

    EnDat22

    Fanuc05

    Mit03-4

    Mit02-2

    Pana01

    Measuring step*

    0.01 µm (10 nm)

    0.005 µm (5 nm)

    0.001 µm (1 nm)

    0.01 µm (10 nm)

    0.005 µm (5 nm)

    Calculation time tcal

    Clock frequency

    5 µs

    16 MHz

    Traversing speed1)

    600 m/min

    Interpolation error

    ±20 nm

    Electrical connection

    Cable 1 m or 3 m with D-sub connector (male) 15-pin

    Cable length (with HEIDENHAIN cable)

    100 m

    50 m

    30 m

    50 m

    Voltage supply

    3.6 V DC to 14 V DC

    Power consumption1) (max.)

    At 3.6 V: 700 mW

    At 14 V: 800 mW

    At 3.6 V: 850 mW

    At 14 V: 950 mW

    Current consumption (typical)

    At 5 V: 75 mA
    (without load)

    At 5 V: 95 mA
    (without load)

    Vibration 55 Hz to 2000 Hz

    Shock 6 ms

    500 m/s2 (EN 60 068-2-6)

    1000 m/s2 (EN 60 068-2-27)

    Operating temperature

    –10 °C to 50 °C

    Baking temperature

    100 °C

    Vacuum class

    High vacuum up to 10–7 mbar

    Protection EN 60 529

    IP40

    Mass Scanning head

    Connecting cable

    Connector

    18 g (without cable)

    21 g/m

    D-sub connector: 64 g

    * Please select when ordering

    1) See General electrical information in the brochure Interfaces of HEIDENHAIN Encoders

    Robax is a registered trademark of Schott-Glaswerke in Mainz, Germany