
|
ND 287 |
Axes |
1; option: second input through encoder module |
Encoder inputs Input frequency |
1 VPP, 11 µAPP or EnDat1) (automatic interface detection) 1 VPP: ≤ 500 kHz; 11 µAPP: ≤ 100 kHz |
Subdivision factor |
4096-fold |
Display step 2) |
Adjustable, max. 9 digits Linear axis: 0.5 µm to 0.002 µm; angular axis: 0.5° to 0.000 01° (00° 00’ 00.1”) |
Analog input |
Option: ±10 V through analog module; resolution 5 mV |
Display |
Screen for position values, dialogs, inputs, graphics functions, and soft keys |
Functions |
|
Axis-error compensation |
Linear axis: Linear, and segmented linear axis over up to 200 points Angular axis: Segmented linear with 180 compensation points (every 2°) |
Data interface |
RS-232-C/V.24; USB (type B); option: Ethernet 100BaseT, via Ethernet module |
Switching outputs for tasks in automation |
|
Switching inputs for tasks in automation |
|
Accessories |
Mounting adapter, encoder module, analog module, Ethernet module |
Power connection |
AC 100 V to 240 V (–15 % to +10 %), 48 Hz to 62 Hz; 30 W |
Operating temperature |
0 °C to 50 °C; (storage temperature –40 °C to +85 °C) |
Protection EN 60 529 |
IP 40, front panel IP 54 |
Mass |
2.5 kg |
1) Purely serial, no evaluation of incremental signals 2) Depends on the signal period of the connected encoder (display step signal periods/4096) |