Specifications
IBV 101IBV 102
Input
1 VPP
Electrical connection
M23 flange socket (female) 12-pin
Cable length
≤ 60 m for UP > 4.9 V
≤ 30 m at IEncoder ≤ 120 mA
Interpolation1)
IBV 101: 5-fold, 10-fold
IBV 102: 20-fold, 25-fold, 50-fold, 100-fold
Input frequency1) for interpolation
Nominal values2)
IBV 101
5-fold
200 kHz
133 kHz
100 kHz
80 kHz
50 kHz
25 kHz
10-fold
66 kHz
40 kHz
12.5 kHz
IBV 102
20-fold
33 kHz
20 kHz
6.25 kHz
25-fold
26 kHz
16 kHz
10 kHz
5 kHz
50-fold
13 kHz
8 kHz
2.5 kHz
100-fold
6.6 kHz
4 kHz
1.25 kHz
Output1)
TTL (clocked)
M23 flange socket (male) 12-pin
≤ 25 m
≤ 50 m
≤ 75 m
(Uas ≤ 50 m)
≤ 100 m (Uas ≤ 50 m)
Edge separation a
≥ 0.100 µs
≥ 0.220 µs
≥ 0.345 µs
≥ 0.465 µs
≥ 0.585 µs
≥ 0.950 µs
≥ 1.925 µs
Reference mark signal1)
Pulse width 90° elec. or 270° elec.
Fault indication1)
through fault detection signal Uas or, in addition, Ua1/Ua2 high impedance
Power supply
5 V ± 5 %
Current consumption3)
IBV 101: ≤ 120 mA
IBV 102: ≤ 130 mA
Operating temperature
Storage temperature
0 °C to 70 °C
–30 °C to 80 °C
Vibration 50 to 2 000 Hz
Shock 11 ms
≤ 100 m/s2
≤ 300 m/s2
Degree of protection
IP 65
Weight
Approx. 0.3 kg
Bold: This version is the factory default setting, please select when ordering
1) Adjustable
2) The actual input frequency can be up to 5% lower. Exceeding this limit results in failure
3) Not including output load (80 mA with recommended input circuitry) or the current consumption of the encoder(see the corresponding encoder brochure)
IBV 100 Interpolation and Digitizing Electronics