
Cable |
||
Workpiece touch probe |
TS 248 TS 260 |
TS 150 |
Probe accuracy |
≤ ±5 µm with use of the standard stylus T404 |
|
Probe repeatability Repeated probing from |
2 s ≤ 1 μm at a probing velocity of 1 m/min Typical values: 2 s ≤ 1 μm at a probing velocity of 3 m/min 2 s ≤ 4 μm at a probing velocity of 5 m/min |
|
Deflection of probe contact |
≤ 5 mm in all directions (with stylus length L = 40 mm) |
|
Deflection force |
Axial: approx. 8 N (TS 248: approx. 4 N) Radial: approx. 1 N (TS 248: approx. 0.5 N) |
|
Probing velocity |
≤ 5 m/min |
|
Protection EN 60 529 |
IP68 |
|
Operating temperature |
10 °C to 40 °C |
|
Storage temperature |
–20 °C to 70 °C |
|
Mass without taper shank |
≈ 0.15 kg |
≈ 0.1 kg |
Fastening* |
|
|
Electrical connection* |
M12 flange socket, 8-pin; axial or radial |
Two-pole sliding contact on the mounting base |
Cable length |
≤ 25 m |
|
Voltage supply |
DC 15 V to 30 V/≤ 100 mA (without load) |
Connected via UTI 150 |
Output signal2) |
|
|
HTL signal levels2) |
UH ≥ 20 V at –IH ≤ 20 mA UL ≤ 2.8 V at IL ≤ 20 mA at DC 24 V rated voltage |
|
Signal transmission |
Cable |
|
* Please select when ordering 2) for TS 150 via UTI 150 |