Letzte Aktualisierung: April 20 2026 23:40:20.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 40.00 m
Encoder side: Connector M23, female,
12-pin
Side of subsequent electronic: free cable end
Company identification: AMO
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 40.00 m
Encoder side: Connector M23, female,
12-pin
Side of subsequent electronic: free cable end
Company identification: AMO
ID number
ID number
1301225-02
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5
Cable length
Cable length
40.00 m
Encoder side
Encoder side
Connector M23, female, 12-pin
Side of subsequent electronic
Side of subsequent electronic
free cable end
Company identification
Company identification
AMO
SCIP ID
SCIP ID
40ded5e1-450f-414c-81d0-31c679ad7942