Letzte Aktualisierung: April 19 2026 23:37:54.

AK LIP 609 Dplus
Scanning head for an LIP incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 609 Dplus
Scanning head for an LIP incremental exposed linear encoder
Signal period: 4.000 µm
Output signal: no specified value
Reference mark: active
Cutoff frequency (-3 dB): 1000.00 kHz
Power supply: no specified value
Connecting direction: Cable outlet right
Cable type: PUR Ø 4.5 mm
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, male,
26-pin
Pin configuration: D1379989
Fastening type: Screw-on type
Special characteristics, scanning head: For connection to MKV only
ID number
ID number
1348522-04
Signal period
Signal period
4.000 µm
Output signal
Output signal
no specified value
Reference mark
Reference mark
active
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Power supply
Power supply
no specified value
Connecting direction
Connecting direction
Cable outlet right
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, male, 26-pin
Pin configuration
Pin configuration
D1379989
Fastening type
Fastening type
Screw-on type
Special characteristics, scanning head
Special characteristics, scanning head
For connection to MKV only
SCIP ID
SCIP ID
43573132-b642-4eff-ad5d-128dcac1d676
Downloads / CAD / Mounting / Documentation