Letzte Aktualisierung: April 19 2026 23:37:54.

AK LIF 608
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 608
Scanning head for LIF incremental exposed linear encoder
Signal period: 4.000 µm
Reference mark: active
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 1000.00 kHz
Power supply: 5 V (+-10 %)
Connecting direction: Cable outlet right
Limit switch: active high
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable length: 0.65 m
Electrical connection: Female housing, 1-row,
12-pin
Pin configuration: D1211864
Fastening type: Screw-on type
ID number
ID number
1436376-01
Signal period
Signal period
4.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Power supply
Power supply
5 V (+-10 %)
Connecting direction
Connecting direction
Cable outlet right
Limit switch
Limit switch
active high
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Cable length
Cable length
0.65 m
Electrical connection
Electrical connection
Female housing, 1-row, 12-pin
Pin configuration
Pin configuration
D1211864
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting / Documentation