Letzte Aktualisierung: April 19 2026 23:37:54.
Connecting cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for touch probe connection Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 10.00 m
Encoder side: Push-pull flange socket,
6-pin
Side of subsequent electronic: free cable end
for touch probe connection Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 10.00 m
Encoder side: Push-pull flange socket,
6-pin
Side of subsequent electronic: free cable end
ID number
ID number
274544-04
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5
Cable length
Cable length
10.00 m
Encoder side
Encoder side
Push-pull flange socket, 6-pin
Side of subsequent electronic
Side of subsequent electronic
free cable end