Letzte Aktualisierung: April 19 2026 23:37:54.

Connecting cable
Connector, female 5-pin with grounding conductor Cable cut to length

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Connector, female 5-pin with grounding conductor Cable cut to length
Cable type: PUR special diameter
Color: black
Cable design: 4x1.5+2x1.0(D)
Number of shields: 1
Cable length: 45.00 m
ID number
ID number
352960-45
Cable type
Cable type
PUR special diameter
Color
Color
black
Cable design
Cable design
4x1.5+2x1.0(D)
Number of shields
Number of shields
1
Cable length
Cable length
45.00 m
SCIP ID
SCIP ID
9cb213c1-f44b-4d6d-a69b-af9224651972
Downloads / CAD / Mounting / Documentation