Letzte Aktualisierung: April 19 2026 23:37:54.

MT 60K
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 60K
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: Extended by gravity
Measuring length: 60 mm
Reference mark position:1.7 mm
Accuracy grade: 0.5 µm
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable type: PUR Ø 4.5 mm
Cable length: 1.50
Output signal: sinusoidal current signals
(11 µApp)
Grating period: 10.000 µm
Power supply: 5V+-5%
Protection rating: IP50 (EN60529)
Operating temperature: +10/+40 °C
ID number
ID number
359341-02
Plunger actuation
Plunger actuation
Extended by gravity
Measuring length
Measuring length
60 mm
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.5 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50
Output signal
Output signal
sinusoidal current signals (11 µApp)
Grating period
Grating period
10.000 µm
Power supply
Power supply
5V+-5%
Protection rating
Protection rating
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
SCIP ID
SCIP ID
a83eeac8-cce7-49ce-8160-ab907de5ffb2
Downloads / CAD / Mounting / Documentation