Letzte Aktualisierung: April 19 2026 23:37:54.

AK ERA 4270
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4270
Incremental modular angle encoder without integral bearing
Line count: 24000
Grating period: 20.000 µm
Output signal: TTLx50
Max. scanning frequency:100.00 kHz
Reference mark: 90°
Power supply: 5 V (+-10 %)
Protection rating: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D350261
Cable length: 3.00 m
Cable type: PUR Ø 3.7 mm
ID number
ID number
572950-04
Line count
Line count
24000
Grating period
Grating period
20.000 µm
Output signal
Output signal
TTLx50
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D350261
Cable length
Cable length
3.00 m
Cable type
Cable type
PUR Ø 3.7 mm
SCIP ID
SCIP ID
ae3d28c6-86e2-4c73-bb36-527717bbbb50
Downloads / CAD / Mounting / Documentation