Letzte Aktualisierung: April 19 2026 23:37:54.

AK ERA 4470
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4470
Scanning head for incremental modular angle encoder without integral bearing
Line count: 16384
Grating period: 40.000 µm
Output signal: TTLx5
Max. scanning frequency:250.00 kHz
Reference mark: 90°
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D350261
Cable length: 3.00 m
Cable type: PUR Ø 3.7 mm
ID number
ID number
572952-13
Line count
Line count
16384
Grating period
Grating period
40.000 µm
Output signal
Output signal
TTLx5
Max. scanning frequency
Max. scanning frequency
250.00 kHz
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D350261
Cable length
Cable length
3.00 m
Cable type
Cable type
PUR Ø 3.7 mm
SCIP ID
SCIP ID
ee926a23-f91a-43ad-9348-dd44813dcf83
Downloads / CAD / Mounting / Documentation