Letzte Aktualisierung: April 19 2026 23:37:54.

AK ERA 4280
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4280
Incremental modular angle encoder without integral bearing
Line count: 16384
Grating period: 20.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 350.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Protection rating: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D549380
Cable length: 1.00 m
Cable type: PUR Ø 3.7 mm
Special characteristics,with gasket and compressed
rotational encoders: air inlet
ID number
ID number
639427-02
Line count
Line count
16384
Grating period
Grating period
20.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D549380
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 3.7 mm
Special characteristics,with gasket and compressed
rotational encoders
rotational encoders
air inlet
SCIP ID
SCIP ID
946e5cd0-ae78-4fde-b7e7-d32373a20eda
Downloads / CAD / Mounting / Documentation