Letzte Aktualisierung: April 19 2026 23:37:54.

TS 249
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 249
Workpiece touch probe
Repeatability: 1.00 µm
Output signal: Square-wave signals, HTL
levels
Power supply: 10-30
Electrical connection: Flange socket M12, male,
8-pin
Cable type: w/o cable
Cable outlet: axial
Stylus geometry: TK01
Combination of T404
(L=40 mm, ball Ø 4 mm,
with rated break point)
and T424 (L=21 mm, ball
Ø 4 mm, with rated break
point)
Axial deflection force: 8.0 N
Housing material: Steel, stainless
(1.4104)
ID number
ID number
682202-01
Repeatability
Repeatability
1.00 µm
Output signal
Output signal
Square-wave signals, HTL levels
Power supply
Power supply
10-30
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Cable type
Cable type
w/o cable
Cable outlet
Cable outlet
axial
Stylus geometry
Stylus geometry
TK01 Combination of T404 (L=40 mm, ball Ø 4 mm, with rated break point) and T424 (L=21 mm, ball Ø 4 mm, with rated break point)
Axial deflection force
Axial deflection force
8.0 N
Housing material
Housing material
Steel, stainless (1.4104)
SCIP ID
SCIP ID
d2faf661-8d7a-4822-bb67-56fe3303ce9f
Downloads / CAD / Mounting / Documentation