Letzte Aktualisierung: April 19 2026 23:37:54.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 1.00 m
Encoder side: free cable end
Side of subsequent Connector M23, male,
electronic: 12-pin
ID number
ID number
730289-01
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
1.00 m
Encoder side
Encoder side
free cable end
Side of subsequent Connector M23, male,
electronic
electronic
12-pin
SCIP ID
SCIP ID
e3b77d97-6a42-4b69-84fd-f733ae8da633
Downloads / CAD / Mounting / Documentation