Letzte Aktualisierung: April 22 2026 23:35:41.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm partially
with armor
Cable design: 1x4x0.16+4x0.34
Cable length: 3.00 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent electronic: Cable cut to length
for different connector connection
Cable type: PUR Ø 6.0 mm partially
with armor
Cable design: 1x4x0.16+4x0.34
Cable length: 3.00 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent electronic: Cable cut to length
ID number
ID number
1083190-03
Cable type
Cable type
PUR Ø 6.0 mm partially with armor
Cable design
Cable design
1x4x0.16+4x0.34
Cable length
Cable length
3.00 m
Encoder side
Encoder side
Connector M12, female, 8-pin
Side of subsequent electronic
Side of subsequent electronic
Cable cut to length
SCIP ID
SCIP ID
a901aa6e-0353-4ebd-bd52-b83289d4b5de