Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

PWM 3000

Inspection unit for checking and adjusting absolute and incremental HEIDENHAIN encoders

  • Functional testing
  • Mounting wizard
  • Ability to be calibrated
  • Adjustment via ATS software
  • Online diagnostics with the EnDat interface
  • Ethernet port for connectivity with a PC

Diagnostics directly on the encoder

Featuring flexibility and high bandwidth at its measuring input, the inspection unit can be connected directly to a wide variety of HEIDENHAIN encoders for detailed functional analysis.

ATS adjusting and testing software

The ATS software features automatic encoder detection through a local encoder database. High performance and a continually growing range of functions ensure future-readiness.

Diagnostics within the control loop

The unit is inserted within the closed control loop for real-time, on-machine inspection of the encoder during operation. High EMC robustness is made possible by the unit's Ethernet port.

Software options

Through the purchase of a product key, the ATS software can be expanded to include additional functions, including a function for performing and viewing datum shifts.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Practical design