Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

LIDA 200 series

Incremental linear encoder with high accuracy

  • For linear axes with high traversing speeds
  • Measuring lengths of up to 10 m 
  • Various mounting options
  • Cut-to-length scale tape
  • Resistant to contamination
  • Integrated signal-quality indicator with three-color LED
  • Interfaces: 1 VPP, TTL

Long measuring lengths

The linear encoders of this series come in various versions with measuring lengths of up to 10 m. These encoders deliver excellent dynamic behavior, high reliability, and consistently high accuracy across the entire measuring length.

Easy installation

The wide mounting tolerances of the exposed linear encoders from HEIDENHAIN have only a minimal effect on the output signals, thus enabling fast and easy mounting. The mounting area on the machine requires only a simple mechanical design.

Signal-quality indicator

An integrated multi-colored LED in the scanning head delivers immediate information about the scanning signals and reference mark signal, permitting fast functionality checks and reliable assessment at any time without extra aids.

Consistently high signal quality

The HSP 1.0 ASIC developed by HEIDENHAIN ensures consistently high scanning signal quality. The ASIC compensates for a drop in signal amplitude by increasing the LED current, thus maintaining the optimal signal shape under contamination.

LIDA 200 series: Incremental linear encoder with high accuracy

Product variants

Exposed linear encoders consist of a measuring standard and a scanning head. Please select these two components from the lists. For further advisory support, please contact our Sales department by phone or e-mail, or use our contact form.

Measuring standard

Scanning head