Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

HEIDENHAIN OPC UA NC Server

User-friendly monitoring and control

  • Efficient, platform-agnostic data sharing
  • Intelligent data description for easy integration
  • Fast connectivity with the manufacturing IT ecosystem
  • State-of-the-art encryption, certificate verification, and flexible user administration
  • Continuously growing range of functions for practical use cases
  • SIK software option 56-61
  • SIK2 software option 3-02-1

State-of-the-art security architecture

For user authentification, HEIDENHAIN OPC UA uses X.509 certificates by default. Logins via user name and password are also possible. Permissions are managed through the control's user administration function. A connection wizard ensures easy and dependable integration into IT and OT structures.

      Application-oriented

      Compared with conventional interfaces such as HEIDENHAIN DNC, the information model of the HEIDENHAIN OPC UA NC Server is application-oriented. It describes data not only structually but also precisely as needed within the context of the industrial application.

      Efficiently networked machines

      OPC UA is the communication standard for secure, efficient machine communication. This platform-agnostic standard transmits not only raw data but also its meaning, including the unit of measure and value range. As a result, developers save time during the integration and operation of heterogenious systems.  

      Expanding range of functions

      The range of functions was selected for real-world use cases and is being continually expanded. Newly developed functions are based on realistic requirements, ensuring that the continuously developed HEIDENHAIN OPC UA NC Server delivers true value to users.

      Contact person – Sales

      International Sales

      +49 8669 31-3142

      internationalsales@heidenhain.de
      Find your nearest representative

      Share data with the OPC UA NC Server