Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

TNC7 select contouring control

Powerful 5-axis simultaneous machining in a compact design

  • Up to five interpolating axes and eight digital control loops
  • Functions geared for five-axis machining
  • Optimized for CAM-based production processes
  • Intuitive TNC7 user interface with 16-inch operating panel
  • High path quality and superb surface finishes
  • Software options for greater precision and more cutting strategies
  • Seamless integration into digital manufacturing environments
[Translate to English:] Die Bahnsteuerung TNC7 select ist optimiert für CAM-basierte Fertigungsprozesse

Precision meets speed

Delivering high dimensional accuracy, optimal surface quality, and stable production processes, the TNC7 select offers the cutting strategies and software options needed for high-performance 5-axis machining: gantry support, numerous connectivity functions, and KinematicsOpt for refining the kinematic model.

Advanced 5-axis machining

The TNC7 select provides high dynamic performance, extreme precision, and state-of-the-art user guidance for machines made primarily for precise, high-productivity 5-axis simultaneous machining. Machine manufacturers benefit from an optimally scalable platform from the TNC7 family of CNC controls.

Compact operating layout

Featuring 16-inch operating panel hardware, the TNC7 select enables compact machine designs and ergonomic, space-saving workstations. Machine operators are provided with a state-of-the-art TNC7 user interface, featuring fast response times and an intuitive layout that simplifies daily operation and shortens the learning curve.  

Optimized for CAD/CAM  

The TNC7 select is specially designed for manufacturing ecosystems that rely on CAD/CAM software to create accurate and reliable NC programs for complex parts. As a result, operators are free to focus more on other important tasks, including machine setup, defining presets, and monitoring the machining process.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Contact person – Service

Helpline for NC programming

+49 8669 31-3103

service.nc-pgm@heidenhain.de
Find your nearest representative

5-axis performance in a compact design

Optimize the kinematic model

With KinematicsOpt, the control can correct for position errors in rotary axes, thereby increasing accuracy during tilting operations and simultaneous machining. Repeated measurements and corrections even allow temperature-dependent deviations to be offset. The rotary axes are measured with a calibration sphere that is attached to the machine table and probed with a HEIDENHAIN touch probe. Users define the desired pattern of measuring points and a measurement range for each rotary axis beforehand.  

Connectivity functions

The software options OPC UA NC Server and HEIDENHAIN DNC enable seamless connectivity to higher-level systems, digital manufacturing environments, and state-of-the-art shop floors. With widely adopted, internationally standardized OPC UA NC communication technology, integrating machines into your manufacturing IT infrastructure is fast and easy.

Dynamic Precision

Dynamic Precision allows you to achieve high precision despite fast axis movements. This technology suite reduces dynamic errors in the machine tool and ensures higher accuracy at the TCP, enabling perfect finishes at high throughput. It contains software options that improve dimensional accuracy, surface quality, and dynamic performance: 

  • Cross Talk Compensation (CTC): Corrects position errors
  • Machine Vibration Control (MVC): Dampens machine vibrations
  • Position Adaptive Control (PAC): Adapts control parameters based on position
  • Load Adaptive Control (LAC): Adapts control parameters based on loading
  • Motion Adaptive Control (MAC): Adapts control parameters based on motion

Batch Process Manager

Batch Process Manager makes it easy to plan and execute multiple production jobs. Users can also automate recurring workflows for serial runs and unattended machining. Combined with the separately available Pallet Management and Extended Tool Management software options, Batch Process Manager provides added actionable information, including:

  • The duration of the machining operation
  • The availability of required tools
  • Upcoming manual interventions
  • Validation results for assigned NC programs   

These topics may interest you as well

Meeting point for experts

The TNC Club is a special educational opportunity for users. Take advantage of the many interesting Club benefits.
Visit the TNC Club

Practical expertise

Well-trained employees are happy and effective employees. Find the right training course for your needs.
View our training courses

Exciting videos

Our medial library is full of exciting, easy-to-understand videos on a variety of topics.
Visit our media library

Stay up-to-date

Stay informed about the latest innovations with our regular newsletters covering a variety of topics.
Subscribe to a newsletter