Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

ROC 2000 series

Absolute angle encoders for separate shaft coupling

  • System accuracy of ±5”
  • Solid shaft with ∅ 10 mm
  • Position values per revolution: 26 bits
  • Interfaces: EnDat 2.2, Fanuc Serial Interface αi, Mitsubishi high speed interface

High permissible shaft speeds

The solid shaft of the ROC 2000 series angle encoders is connected to the measured shaft via a separate coupling, thus enabling shaft speeds of up to 3000 rpm in conjunction with a purely serial interface.

High accuracy

These angle encoders feature a high line count of 16,384 and excellent signal quality. The benefits are a high 28‑bit resolution and smooth motor operating behavior.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview.