Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

ND 7000 series

Digital readouts for milling machines, drilling machines, and lathes with up to three axes

  • Reference-point acquisition, and tool table with tool data
  • Positioning aids and block types in manual MDI mode
  • Configurable OEM bar
  • Tool radius compensation
  • Switching functions for simple automated tasks

Intuitive user interface

The ND 7000 series provides many useful functions for machining with manually-operated machine tools. Self-explanatory operating elements and language-sensitive information in plain language permit context-sensitive operation.

Simple execution of block types

The ND 7000 helps you execute block types in MDI mode with a graphical positioning aid. Distance-to-go mode makes drilling and milling easier: after the next nominal position is entered, the display value simply moves toward zero during machining.

Versatile mounting options

These digital readouts feature a 50 mm x 50 mm hole pattern for simple and versatile mounting. They can be set up on a surface with the Multi-Pos or Single-Pos stand, or be fastened directly to the machine with the Multi-Pos holder or mounting frame.

Comprehensive functionality

  • Execution of machining patterns
  • Probing functions for reference-point acquisition
  • Cutting-data calculator and spindle-speed control
  • Coupling of the axes in the top slide
  • Taper calculator and constant cutting speed
Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Application-oriented design

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview