Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

HEIDENHAIN DNC

Networking interface for the monitoring and remote operation of HEIDENHAIN controls

  • Long-term availability
  • Seamless integration into already existing networks
  • Ideal for legacy machine upgrades and modernization
  • Maximum compatability with older and current HEIDENHAIN controls
  • Part of RemoTools SDK: easy development of customized applicaitons
  • SIK software option 18
  • SIK2 software option 3-03-1

Well-established network interface

This network interface makes it easy to monitor and operate HEIDENHAIN controls from a Windows PC in your local network. Since 2003, it has enabled the reliable and efficient integration of even legacy machines into state-of-the-art IT environments.

Wide availabiltiy

HEIDENHAIN DNC is available for a variety of controls. Its range of usable functions depends on the specific control and the software version installed on it.

Monitor your machines

With HEIDENHAIN DNC, centralized information about machine activity can be called and processed on a Windows PC. This interface provides detailed insight into the current status of the control.

Control your machine remotely

HEIDENHAIN DNC allows a HEIDENHAIN control to be controlled remotely, allowing it to be integrated into MES systems, hosting computers, automation systems and robot controllers.

Full machine visibiltiy

  • Active NC progaram: immediately identfy which program is running
  • Runtime information: record real-world runtimes and interruptions
  • Override history: track feed and spindle overrides
  • System messages: gain an overview of error and warning messages
  • Tool status: overview of known, loaded, and currently used tools

Practical examples

  • Share job and NC data: programs, datums, tools, images
  • Control rogram sequences: start, pause, stop
  • Display messages and operator prompts directly on the control
  • Automation: information sharing and workflow control (e.g., protective doors, workpiece setups)
  • Maschine-specific PLC functions: easy integration and control
Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative