Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

LIC 4100 V series

Absolute linear encoder for vacuum applications

  • For linear axes with high traversing speeds
  • Version available with a very small measuring step (<1 nm)
  • Interfaces: EnDat, Fanuc, Mitsubishi, Panasonic and Yaskawa
  • Vacuum-friendly PCBs, adhesives and coatings for reduced outgassing
  • Vented cavities for faster pumping
  • Temperature stability for high baking temperatures
  • Non-ferromagnetic materials, for high process reliability
  • Baked prior to packaging, for high cleanliness
An LIC 4100 V open linear encoder with a readhead and a spar scale with clamping elements for mounting.

For high-vacuum applications

Vacuum technology plays a key role in many state-of-the-art research and production processes, including electronics manufacturing, thin-film technology, materials research, biotechnology, medical technology and high-tech lab equipment.

High traversing speeds

Exceptional accuracy and high traversing speeds are hallmarks of the LIC linear encoders. Speeds of up to 600 m/min are possible with a measuring step of just 1 nm. Featuring high immunity to contamination, these encoders deliver highly reliable position feedback.

Product variants

Exposed linear encoders consist of a measuring standard and a scanning head. Please select these two components from the lists. For further advisory support, please contact our Sales department by phone or e-mail, or use our contact form.

Measuring standard

Scanning head