Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

HR 1120

Electronic handwheel with integral bearing

  • Version for integration
  • 100 detent positions per revolution
  • Interface: TTL
  • Housing diameter: 60 mm

Convenient installation

The HR 1120 is very easy to install thanks to convenient fastening via three setscrews. Screw terminals make the electrical connection fast and easy.

Compact design

With its low installation profile of just 7.5 mm, the HR 1120 is an ideal solution for machine operating panels. Its low weight also makes it ideal for compact manual control units.

Practical design

Rotation of the HR 1120 is subdivided into 100 steps per revolution via mechanical detent. The rugged and easily readable scale on the rotary knob permits reliable reading of the current position.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview