Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

EIB 2391S, EIB 3392S and EIB 3391Y series

Signal converters with serial interface at the input and output

  • Connection of encoders with the EnDat 2.2 interface to downstream electronics from Siemens, Fanuc or Yaskawa
  • Siemens: housing version and cable version
  • Fanuc: cable version
  • Yaskawa: cable version
  • Functional safety is possible

Functional safety

The EIB 2391S and EIB 3392S signal converter series can be deployed in safety-related applications. With the EIB 3392F, the MTTF value of the encoder and the EIB must be taken into account.

High encoder compatibility

The EIB 2391S, EIB 3392S and EIB 3391Y series feature broad encoder compatibility for connection to the DRIVE-CLiQ, Fanuc and Yaskawa interfaces.

Temperature sensor information

With the EIB 2391S and EIB 3392 series, the temperature sensor information from the connected encoder can be forwarded to the DRIVE-CLiQ interface. With the EIB 3392F, the temperature sensor information from the connected encoder can be forwarded to the Fanuc interface.

Online diagnostics

Online diagnostic support for EnDat 2.2 encoders with valuation number output: these numbers reflect the current status of the encoder and determine an encoder's function reserves. The function reserves can be transmitted via the DRIVE-CLiQ or Fanuc interface.

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview