Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

RON 785, RON 786, RON 886, and RPN 886

Incremental angle encoders with high system accuracy

  • System accuracy of ±1” / ±2”
  • Integrated stator coupling
  • Hollow through shaft with ∅ 50 mm / ∅ 60 mm
  • Signal periods per revolution: up to 180 000
  • Interface: 1 VPP

Integrated stator coupling

The integrated stator coupling allows the measured shaft to be directly connected to the shaft of the angle encoder on the RON 785, RON 786, RON 886, and RPN 886 angle encoders.

High accuracy

The RON 785, RON 786, RON 886, and RPN 886 angle encoders feature a line count of up to 90,000 lines, very high system accuracies, and sinusoidal output signals.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview