ECI/EBI 100 series

Absolute rotary encoders without integral bearing

  • High axial tolerance of up to Â±0.3 mm
  • Hollow through shaft with Ã˜ 50 mm
  • Robust inductive radial scanning
  • Positioning accuracy of down to ±90"
  • 524 288 positions/rev.
  • Multiturn functionality for up to 65 536 revolutions
  • Max. operating temperature: 115 °C
  • Evaluation of various external temperature sensors 
  • Interface: EnDat
  • Housing diameter ≈ 87 mm

Robust design

Their hollow shaft allows these rotary encoders to be directly coupled to the mating shaft, providing for optimal rigidity. Their inductive scanning method is highly resistant to contamination and vibration loads of up to 300 m/s².

Wide range of applications

For a wide variety of applications, this series offers the right encoder, including a multiturn version with a battery-buffered revolution counter for up to 65,536 revolutions or a version featuring external temperature sensor support.

Compact design

The rotary encoders of this series feature high reliability and ruggedness in a compact design. Their low profile makes them ideal for small installation spaces. Installation is very easy thanks to built-in rotor centering and scanning gap adjustability.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help.