Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

ECN 2000 series

Absolute angle encoders with mounted stator coupling

  • System accuracy of ±10”
  • Hollow through shaft with ∅ 50 mm
  • Position values per revolution: 25 bits
  • Interfaces: EnDat 2.2, Fanuc Serial Interface αi, Mitsubishi high speed interface

Compact design with large hollow shaft

Even with a 50 mm diameter hollow shaft, the ECN 2000 series angle encoders are highly compact and therefore suitable for tight installation spaces. The mounted stator coupling connects the measured shaft directly to the angle encoder shaft.

Medium accuracy

With a line count of 2048, the ECN 2000 series angle encoders have a resolution of 25 bits. This, combined with their system accuracy of ±10", make them suitable for rotatory axes with medium accuracy requirements.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview