ERA 4000 series

Incremental optical angle encoders with optimized scanning

  • Very high accuracy and excellent signal quality
  • Steel scale drum with three-point centering or centering collar
  • Graduation accuracy: ±1.7” to ±5”
  • Signal periods: 3000 to 52 000
  • Diameters: 76 mm to 560 mm
  • Interface: 1 VPP

Reliable scanning

The ERA 4000 series angle encoders feature very high scanning reliability thanks to large scanning fields and special signal processing. This, along with their robust graduation and wide mounting and operating tolerances make for a dependable complete system.

Universally deployable

Universal usage is possible thanks to a wide range of drum diameters, drum geometries, graduation accuracies, and interfaces. Applications include highly accurate rotary axes in machine tools, fast rotating spindles, and highly accurate applications in the metrology and electronics industries.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Application-oriented design

Product variants

Modular angle encoders consist of a scale drum and a scanning head. Please select these two components from the lists. For further information, please contact our Sales department by phone or e-mail, or through our contact form.

Scale drum
Scanning head