Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

ECM 2400 series

Absolute angle encoders with magnetic scanning

  • Easy mounting with only little adjustment work
  • Continuous operation at high shaft speeds
  • Rugged and tolerant to contamination
  • Graduation accuracy: ±3.5” to ±8”
  • Signal periods: 90 to 2600
  • Diameters: 113 mm to 327 mm
  • Interfaces: EnDat 2.2, Fanuc, Mitsubishi

Compact and versatile

The ECM 2400 series angle encoders feature various drum sizes and geometries. Large inside diameters of up to 260 mm facilitate cable routing through the encoder. Their compact design permits installation in tight spaces.

High permissible shaft speeds

The modular bearingless design of these encoders permits high shaft speeds in continuous operation and reversing duty, even when installed with mechanical fault exclusion. These high shaft speeds do not increase the acoustic operating noise of the encoder.

Sturdy and tolerant to contamination

The MAGNODUR measuring standard is particularly tolerant to contamination. The resulting consistent signal quality makes these encoders suitable for harsh shopfloor conditions.

Functional safety

Angle encoders of the ECM 2410 series are also available with functional safety and a safe mechanical connection. Once integrated into an application with up to SIL 2 safety, they minimize malfunctions and facilitate the safe operation of machine tools.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Modular angle encoders consist of a scale drum and a scanning head. Please select these two components from the lists. For further information, please contact our Sales department by phone or e-mail, or through our contact form.

Scale drum
Scanning head