KCI 120 Dplus

Absolute rotary encoders without integral bearing

  • Added second position measurement functionality
  • High axial tolerance of up to ±0.5 mm
  • Hollow through shaft diameter: 19 mm
  • Robust inductive scanning
  • Positioning accuracy of down to ±40"
  • 1 048 576 positions/rev.
  • Max. operating temperature: 115 °C
  • Interface: EnDat
  • Housing diameter ≈ 81 mm

Robust design

Thanks to their robust inductive scanning method, the KCI 120 Dplus rotary encoders are particularly resistant to contamination and magnetic fields. Their rigid design permits high vibration loads of up to 400 m/s² on the stator and 600 m/s² on the rotor.

2D position measurement

KCI 120 Dplus series rotary encoders permit wide mounting tolerances of ±0.3 mm for Encoder A and ±0.5 mm for Encoder B. The circular scales are simply press-fitted onto the motor shaft and output shaft, thus permitting fast and easy installation.

Functional safety

The rotary encoders of this series are available with functional safety and a functionally safe mechanical connection. Once integrated into an application with up to SIL 3 safety, they minimize malfunctions and facilitate the safe operation of machines and automated systems.

Compact design

The KCI 120 Dplus unites two rotary encoders in a single device, offering high reliability in a rugged and extremely compact design. Thanks to its low 20 mm profile, this series is great for tight installation spaces.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

The KCI 120 Dplus dual encoder: motor feedback and position measurement in one

Product variants

The KCI 120 Dplus consists of a scanning unit and a graduated disk. For more information, please contact our Sales department by phone or e-mail, or through our contact form.
You're looking for other solutions for your industry? Our industry overview will help you find the answer. 

Scanning units

Graduated disks