Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

MRP series

Absolute and incremental angle encoder modules with integrated precision bearings for highly accurate rotary axes

  • System accuracy: ±1” to ±7”
  • Signal periods: 2048 to 63 000
  • Hollow through shaft diameters: 10 mm / 35 mm / 100 mm
  • High resolution and exceptional repeatability
  • Up to 80 % fewer components in the application
  • High bearing rigidity
  • Interfaces: 1 VPP, EnDat
An MRP angle encoder module seen from the front and back, showing the scale, mounted readhead, bearing assembly, and PCB.

Low moment of friction

These angle encoder modules exhibit a constant moment of friction and a low breakaway torque. Thanks to a post-manufacturing run-in process, the moment of friction of the MRP 5000 and MRP 8000 series is constant over a particularly long period.

Easy installation

All MRP series angle encoder modules consist of a preloaded bearing unit with a mounted angle encoder. Precise alignment and adjustment of the angle encoder modules is not required. Centering collars on the mating components further facilitate installation.

High repeatability

Exceptional measurement quality thanks to low variation: the optimally matched combination of an angle encoder and a high-precision, high-rigidity bearing ensure very high repeatability.

High-accuracy scanning

Extremely small measuring steps with utmost accuracy: the MRP 5080 and MRP 8080 use interferential scanning, with a phase grating as their measuring standard.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview.