ROD 400 series

Incremental rotary encoders with integral bearing

  • Synchro flange or clamping flange
  • Solid shaft for separate shaft coupling
  • Positioning accuracy of down to Â±13"
  • Up to 10 000 output signals per revolution
  • Max. operating temperature: 100 °C
  • Interfaces: 1 VPP, TTL, and HTL
  • Housing diameter ≈ 56 mm

Wide variety of interfaces

The rotary encoders of the ROD 400 series are available with various interfaces, allowing them to be connected directly to most subsequent electronics. Neither an adapter nor a signal converter is necessary.

Versatile mounting

The rotary encoders of this series can be mounted in different ways. Based on the given requirements, this can be achieved with front-face fastening threads or via clamping with a centering collar.

Compensatory rotor coupling

A separate rotor coupling is used to couple the rotary encoder. This coupling compensates for axial movements, radial misalignment, and angular offset, thereby preventing loads on the rotary encoder's bearing and a reduction in service life.

Proven standard

The rotary encoders of this series boast high reliability and perfected technology in a robust design. For decades, they have proven themselves around the world in great numbers and in a wide variety of applications.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help.