LIC 2100 series

Absolute linear encoder for simple applications

  • For linear axes with high traversing speeds
  • Measuring lengths of up to 3020 mm
  • Various mounting options
  • Resistant to contamination
  • Interfaces: EnDat, Fanuc, Mitsubishi, Panasonic, and Yaskawa

Resistant to contamination

Thanks to a large scanning field, the encoders of this series are highly resistant to contamination. Localized impurities on the measuring standard have minimal effect on the signal quality and measurement reliability.

Easy installation

The wide mounting tolerances of the exposed linear encoders from HEIDENHAIN have only a minimal effect on the output signals, thus enabling fast and easy mounting. The mounting area on the machine requires only a simple mechanical design.

High traversing speeds

Along with high accuracy, the LIC 2100 linear encoders permit very fast traversing speeds of up to 600 m/min. Position measurement is absolute and, thanks to high contamination resistance, very reliable. 

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

LIC 2100 series: Absolute linear encoder for simple applications

Produktvarianten

Exposed linear encoders consist of a measuring standard and a scanning head. Please select these two components from the lists. For further advisory support, please contact our Sales department by phone or e-mail, or use our contact form.

Measuring standard

Scanning head