SPECTO series

Incremental length gauges for measuring stations and multi-gauging fixtures

  • High system accuracy: ±1 µm
  • Very rugged design
  • Compact design for limited installation space
  • Various plunger actuation possibilities
  • Highly durable ball-bearing guide
  • Measuring range of up to 30 mm
  • Interfaces: 1 VPP, TTL
  • Protection rating of up to IP67

Durable and contamination-resistant

A durable design ensures reliable operation, even under high vibration and shock loads. Featuring chemically and thermally resistant bellows, as well as a dust-proof, water-resistant design, these length gauges can easily handle harsh everday shop conditions. 

Durable ball-bearing guide

The ball-bearing guide of the SPECTO series enables reliable extension and retraction of the plunger even under high transverse forces and prolonged use: the guide is tested for a minimum of 60 million strokes.

Any mounting orientation

The SPECTO series length gauges can be used in any required orientation. An optional clamping sleeve ensures both secure clamping and smooth guidance.

Ideal for multi-gauging fixtures

The compact design of these length gauges features a frontal profile of less than 15 mm. Multiple length gauges can be arrayed in a small space for simultaneous measurement of multiple inspection points.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help.